IESNA:LM-63-2002
[TEST]P939892
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-950-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10328
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1181 1162.9 1175 1198.5 1224.8 1251.1 1275.8 1295 1312.5 1337.1
1373.8 1433 1516.3 1614.9 1767.7 2020.8 2306.2 2644.7 3060.5 3480.6
3927.1 4275.4 4493.5 4651.8 4712 4735 4816.1 4976.6 4972.8 4526.3
3395.7 1452.2 380.2 157.2 58.6 16.4 0
1181 1169.5 1181.6 1205.1 1231.4 1257.7 1281.3 1300.4 1318 1341.5
1377.1 1435.7 1517.9 1614.3 1761.7 2002.1 2282.6 2611.3 3016.1 3491.6
3934.7 4276.5 4490.7 4643.6 4707.1 4744.4 4833.1 4993.6 4967.8 4486.9
3290.5 1346.5 379.6 153.4 58.1 15.9 0
1181 1167.9 1178.3 1200.2 1225.4 1249.5 1270.9 1285.1 1298.2 1317.4
1347.5 1396.8 1468.6 1555.7 1686.1 1897.5 2167.6 2487.5 2840.8 3242.3
3641.7 4004.3 4258.5 4433.8 4552.6 4669.3 4817.8 5000.2 5084 4761.3
3775.3 1917.8 579.6 213.1 103.5 22.5 0
1181 1165.7 1175.5 1195.3 1216.6 1237.4 1256.6 1266.5 1273 1282.9
1301.5 1334.4 1385.9 1448.3 1536 1679.5 1876.2 2107.9 2369.2 2668.3
2999.7 3346.4 3674.5 3956.6 4200.4 4436.5 4745.4 5115.2 5409.4 5406.1
4872 3606.6 1635.1 636 219.7 76.1 0
1181 1165.7 1173.4 1190.9 1209.5 1228.1 1246.8 1257.2 1262.1 1267
1283.5 1307 1347 1392.5 1444 1520.6 1635.7 1781.4 1964.9 2185.1
2434.9 2695.1 2994.2 3313 3648.2 4007 4412.4 4907.6 5527.7 6043.7
6129.7 5486 3731 1823 643.1 156.7 0
1181 1166.2 1172.8 1188.7 1206.8 1226.5 1244 1256.1 1262.1 1268.1
1286.7 1312.5 1349.7 1389.7 1427 1477.4 1566.1 1680.6 1830.7 2015.8
2225.1 2455.2 2696.7 2982.1 3297.7 3647.1 4056.3 4566.3 5272.4 6009.7
6428.2 6009.2 4437.6 2490.2 1027.1 237.7 0
1181 1165.7 1171.2 1186.5 1204.6 1223.7 1241.3 1254.4 1262.6 1272.5
1290.6 1318 1350.8 1380.4 1405.1 1445.1 1514.1 1602.3 1726.1 1881.1
2055.3 2243.2 2451.3 2686.9 2958.6 3257.1 3653.2 4147.3 4813.4 5626.8
6143.9 5669.6 3893.1 2032.3 743.3 127.1 0
1181 1169.5 1170.6 1183.2 1201.3 1222.7 1242.9 1259.9 1274.1 1284
1296.1 1314.1 1334.9 1349.2 1365.1 1390.8 1427.5 1474.1 1544.7 1651
1769.9 1905.7 2060.2 2235.5 2431.6 2666.1 2944.9 3292.2 3719.4 4270.5
4612.3 4024 2598.7 1159.1 296.4 48.8 0
1181 1173.4 1172.8 1181.6 1199.1 1222.1 1245.7 1267.6 1285.1 1297.7
1309.2 1320.2 1323.4 1322.3 1327.8 1339.9 1359.6 1388.6 1433 1497.6
1587.5 1691.6 1818.6 1968.7 2139.1 2330.8 2540.1 2784.9 3076.9 3328.9
3269.2 2609.6 1491.1 538.5 134.2 37.8 0
1181 1177.2 1177.7 1184.3 1200.7 1221.6 1248.9 1275.8 1297.2 1314.1
1328.4 1336.6 1336.6 1333.9 1331.1 1330 1334.9 1350.8 1381.5 1430.8
1500.9 1594 1703.6 1834 1987.9 2162.1 2348.9 2542.8 2703.9 2723.6
2406.4 1591.3 568.6 153.9 75 29.6 0
1181 1183.2 1186 1195.8 1213.3 1234.2 1263.2 1293.3 1321.3 1347.5
1373.3 1394.1 1408.9 1422 1433.5 1447.2 1467.5 1494.9 1536 1602.3
1701.4 1833.4 1999.4 2218 2499 2795.3 3104.8 3337.6 3367.2 2921.9
2033.4 998.6 275.5 91.5 41.1 12.1 0
1181 1184.9 1189.8 1200.7 1219.9 1244 1275.2 1309.2 1342.1 1376
1413.3 1449.4 1485.6 1522.3 1563.9 1618.2 1685.5 1773.2 1887.1 2032.8
2214.7 2421.7 2651.8 2926.8 3227.5 3498.1 3659.2 3630.7 3308.6 2579
1571.6 747.2 252.5 88.2 34.5 7.1 0
1181 1187.6 1195.8 1210.6 1233.1 1260.4 1296.6 1337.7 1377.1 1423.1
1475.7 1536.5 1606.1 1687.2 1786.9 1913.4 2065.7 2236.1 2413 2592.1
2766.3 2926.3 3074.2 3233.6 3398.4 3506.9 3490.5 3298.2 2875.9 2114.4
1243.5 538.5 199.9 81.1 32.9 7.7 0
1181 1192.5 1208.4 1232 1263.2 1299.9 1347 1401.2 1468.1 1551.9
1661.4 1792.9 1938.1 2105.1 2263.4 2403.1 2509.9 2585 2631.6 2662.2
2689.6 2701.1 2671.5 2611.3 2505.6 2297.4 1950.1 1473.5 960.8 550
296.9 169.3 106.8 67.9 37.8 9.3 0
1181 1196.4 1221 1253.3 1293.3 1341.5 1402.9 1485.6 1590.8 1723.3
1869.6 2009.3 2131.4 2219.6 2267.8 2279.9 2260.7 2211.4 2127.6 2001.1
1833.4 1625.3 1369.5 1084.1 823.9 631 496.8 395.5 315.5 255.3
201 156.7 119.4 79.4 43.3 9.9 0
1181 1201.3 1235.8 1276.9 1324.5 1384.8 1466.4 1576.5 1711.8 1853.2
1974.8 2062.4 2102.4 2095.3 2047.6 1964.4 1841.1 1669.6 1475.7 1278
1109.8 978.9 868.8 755.9 639.3 536.8 452.5 382.9 321 266.8
219.1 176.4 134.8 87.1 52 15.9 0
1181 1206.8 1249.5 1299.3 1359.1 1432.5 1532.7 1663.6 1804.4 1917.2
1982.4 1995 1963.8 1897.5 1800 1657 1483.4 1304.3 1152.5 1045.7
978.9 923 851.3 767.4 662.8 581.7 514.9 447 387.3 335.8
287 234.5 183 130.9 80.5 27.9 0
1181 1214.4 1265.4 1322.3 1388.6 1470.8 1581.5 1720.6 1850.4 1923.8
1932 1886.6 1814.8 1725.5 1607.7 1461.5 1301.5 1161.3 1078.6 1026
952.6 880.3 786.6 704.4 683.1 637.1 574.6 512.7 454.1 396
338.5 285.9 229 173.1 113.9 41.1 0
1181 1219.4 1276.9 1342.1 1417.1 1505.9 1620.3 1749.1 1858.1 1890.9
1852.1 1773.2 1688.3 1593 1479 1344.3 1207.9 1119.7 1088.4 1028.2
944.9 832.1 728.6 711 682.5 636.5 579 518.8 460.1 403.2
346.7 295.3 238.3 185.2 120 50.4 0
1181 1224.3 1286.2 1358 1439.6 1533.8 1651.6 1781.4 1860.3 1844.9
1765 1668 1582.5 1499.8 1397.9 1277.4 1170.1 1137.7 1102.1 1025.5
907.1 761.4 720.9 697.3 678.7 633.2 579.6 523.1 464 405.4
350.6 284.8 216.4 161 99.1 40 0
1181 1227.6 1288.9 1364 1448.9 1546.4 1666.9 1796.2 1861.9 1823.6
1725 1625.8 1538.2 1453.3 1360.7 1260.4 1173.9 1153.1 1103.8 1013.9
869.9 749.9 711 682 666.1 626.1 579 524.2 468.4 413.6
360.4 290.3 215.3 160.5 80 34 0
1181 1225.4 1290 1364.5 1449.4 1546.4 1665.8 1795.6 1866.3 1829.6
1731 1630.8 1543.1 1459.3 1368.9 1272.5 1187 1167.3 1114.7 1022.7
874.8 753.7 712.7 679.3 661.7 623.4 579 525.3 470.5 416.9
361.5 285.9 213.1 152.8 78.9 31.2 0
